IESNA:LM-63-2002
[TEST]P1344141
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20B2750DE010 E3A301WH_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]419
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
14.4 21.7 33.1 54.4 103 283.6 654.6 1282.6 1921.9 2142
2338.6 2474.7 2625.2 2752.9 2835.8 2922.1 2971.5 2987.1 2958.2 2895.1
2811.8 2686.8 2560.2 2414.2 2272.8 2067.5 1826.2 1541.4 1300.1 681.6
292.7 74.1 31.9 11.8 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.7 33.8 54 105.3 295.7 684.6 1258.2 1900.3 2134.8
2295.2 2454.9 2600.1 2713.8 2814.5 2882.9 2928.9 2933.5 2903.5 2848.7
2766.2 2660.5 2527.1 2394.5 2242.4 2021.2 1804.5 1541.1 1255.2 677.8
294.6 71.1 31.2 12.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0
14.4 21.3 33.5 53.2 103.4 276.7 646.2 1237.3 1852.8 2056.9
2253.4 2415.4 2542.3 2645.3 2726.7 2796.6 2831.2 2838.1 2813 2761.3
2680.3 2583.4 2473.1 2309.7 2145.8 1952.4 1709.1 1449.8 1198.9 644.7
271.8 70.3 30.4 12.5 3.8 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.3 33.5 53.6 103 267.6 648.9 1202 1775.6 2009.4
2183.1 2335.9 2449.6 2545.4 2618 2671.6 2699.7 2704.3 2682.6 2630.5
2562.1 2470.5 2349.6 2210.8 2041.3 1842.1 1598.1 1369.6 1098.2 569.1
260.4 73 30.4 12.2 4.2 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.9 33.1 52.5 96.2 262.3 617 1137 1692.7 1881.7
2056.1 2209.7 2322.2 2406.2 2469 2510 2536.6 2543.1 2522.6 2476.9
2405.9 2314.2 2181.6 2042.1 1877.5 1650.5 1439.6 1214.5 979.2 502.5
234.5 73 28.5 12.2 4.2 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 21.3 33.5 51.7 95.8 241.8 558.4 1051.1 1565.4 1760
1923.8 2054.2 2168.7 2247.7 2305.5 2343.1 2364 2365.6 2346.6 2302.1
2229.5 2125.7 1993.4 1849.7 1669.5 1473.4 1271.5 1063.2 850.7 426.9
203 70.7 27.4 11.8 4.6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.5 32.7 50.9 91.2 233 507.1 940.4 1433.9 1608.3
1755.1 1876.3 1965.7 2043.6 2097.2 2127.6 2145.1 2142.4 2117.7 2061.8
1985.4 1882.8 1749 1606.8 1429.7 1254.4 1054.9 867.8 679.7 339.5
171.4 63.5 25.5 11.8 4.6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.9 31.9 50.6 84.8 210.6 463 828.3 1265.5 1428.2
1565.4 1677.9 1768.8 1827.3 1872.2 1893.8 1900.7 1890.8 1858.1 1804.5
1720.9 1620.9 1482.9 1348.7 1187.2 1029.4 864 701.3 548.9 282.8
142.9 59.7 23.2 11.4 4.6 1.1 0 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0
14.4 20.9 31.2 48.3 79.1 188.9 410.9 731.4 1102.4 1244.6
1366.2 1468.1 1540.7 1591.2 1623.9 1635.3 1633 1612.9 1577.2 1516.3
1444.9 1343 1218.7 1073.9 948.8 794.9 655.7 541.3 420 221.2
122.4 55.1 21.3 10.3 4.6 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
14.4 20.5 31.2 47.1 76 172.6 358.5 629.9 949.6 1063.6
1165.1 1237 1297.4 1338.1 1356.7 1357.5 1345.7 1316.8 1275.3 1219.8
1137 1045 942 827.2 719.6 603.3 503.7 405.6 326.9 180.2
99.2 50.6 19 9.1 4.2 1.5 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
14.4 18.6 24.7 32.3 42.6 54 77.2 107.6 128.5 131.9
132.3 131.1 128.1 125.1 120.1 114 106.8 98.5 90.9 82.1
73.4 65.8 58.5 51.3 43.7 35.4 27 20.9 16.3 10.3
6.1 3.4 1.5 0.8 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
14.4 16.7 18.6 20.1 20.9 21.3 20.9 19 16.3 15.6
14.4 13.3 12.2 11.4 10.6 9.5 8.7 7.6 6.5 5.3
4.6 3.8 3.4 3 2.3 1.9 1.5 1.1 1.1 0.4
0 0 0 0 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
14.4 14.8 13.7 12.5 11 9.5 8 6.5 5.3 4.6
4.2 3.8 3.4 3 2.7 2.3 1.9 1.5 1.1 1.1
0.8 0.8 0.8 0.8 0.4 0.4 0.4 0 0 0
0.4 0.4 0.4 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
14.4 12.5 10.3 8.4 6.8 4.9 3.8 2.3 1.5 1.1
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.4 0.8 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
14.4 10.6 8.4 6.1 4.6 3 1.5 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.1 0.8 0.8 0.4 0.4 0.4 0
14.4 10.3 7.6 5.3 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.8 1.1 1.5 1.5 1.9 1.9 1.9 1.9
1.9 1.5 1.5 1.1 1.1 0.8 0.4 0 0
14.4 9.9 7.2 4.9 3.4 1.9 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 1.1 1.1 1.5 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
